請選擇您的所在位置:
國家
請選擇一種語言:
您使用的是舊版 Internet Explorers 流覽器。請更新您的流覽器以便獲得最佳顯示效果
0
結果
Guaranteed safety in the workspace: explosion-proof painting robot with universal spraying device for coating a wide variety of parts.
Bonding and sealing are two closely related joining processes. They are often used in the automotive industry.
Deburring is a precise, fast and efficient method of removing sprues, runners and other protrusions from components after the casting process.
For the most part foundry products are manufactured in die casting processes. KUKA provides you with harmonized, integrated automation concepts.
Extrusion allows for the production of various sealing strips by using heat and pressure. These are placed directly on the relevant component.
With the proven automation packages for modern and cost-effective gravity die casting from the former company Reis Robotics, KUKA supplies the ideal basis for high casting quality.
Hemming is a forming and joining technique used in sheet-metal working. It can be used to join components of the same material or different materials.
The process of thermal treatement is suitable for metallic materials, plastics, steel, glass and ceramics. Its result is precise and smooth cutting
Laser hybrid welding combines laser welding and arc welding. This leads up to higher welding speeds and improved seam quality.
Magnetarc welding is part of the pressure welding processes. It joins hollow sections with wall thicknesses of up to ten millimeters.
Milling is classified as a machining process. Metals, wood and plastics can be machined with a milling tool.
Oxyacetylene cutting is a thermal separation process. It is particularly suitable for unalloyed and low-alloy steels and steel castings.